Manufacturer part number: 1681541
Brand: PHOENIX CONTACT
Price: 18.88 €
Delivery time: 30 Days
Cable length: 0.3 m
Nominal voltage: 250 V AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1681541
Connection side A (sensors/actuators) | socket, right angle | Connection side B (sensors/actuators) | socket, right angle | Outside diameter(mm) | 1.27 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 3 | Nominal current(A) | 4 |
IP rating | IP65 | Thread type connection side | M12 | Coding | A |
Cable colour | Black | Connector standard | Sensor connector | Connector type | Socket, right angle |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator connector (pre-fab) M12 Plug, straight, Socket, angled, part number 1681541.
You can find the detail information about specifications and dimensions on part number 1681541.
Part Number |
---|
1681554 |
1681570 |
1694554 |
1694567 |
1694570 |
1694583 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Nominal voltage (V AC) |
---|---|---|---|---|---|---|---|
19.36 € | 10 | 30 Days | 0.6 | 250 | |||
23.20 € | 8 | 7 Days | 3 | 250 | |||
24.38 € | 8 | 7 Days | 0.3 | 24 | |||
24.86 € | 8 | 7 Days | 0.6 | 24 | |||
26.30 € | 7 | 7 Days | 1.5 | 24 | |||
28.70 € | 7 | 7 Days | 3 | 24 |