Signal cable SAC-8P-M12MS (1522684)

Signal cable SAC-8P-M12MS 1522684

Click on this image to zoom in.

Click on this image to zoom in.

  • Signal cable SAC-8P-M12MS 1522684
  • Signal cable SAC-8P-M12MS 1522684
  • Signal cable SAC-8P-M12MS 1522684
  • Signal cable SAC-8P-M12MS 1522684

Product Details:

Manufacturer part number: 1522684

Brand: PHOENIX CONTACT

Price: 38.71

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Female Straight] socket, straight

Cable length: 0.6 m

Temperature range: -40 - +80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1522684

Part Number
1522684
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Temperature range
(°C)

38.71 €

5 7 Days [Female Straight] socket, straight0.6-40 - +80

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) plug, straight Number of pins 8 Nominal current(A) 2
Nominal voltage(V AC) 30 Thread type connection side M12 Cable colour Black
Contact material CuZn Contact surface Au Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Signal cable SAC-8P-M12MS, part number 1522684.
You can find the detail information about specifications and dimensions on part number 1522684.

Variation of this product

Part Number
1522697
1522723
1522749
1522752
1522969
1522972
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Temperature range
(°C)

41.28 €

5 7 Days [Female Straight] socket, straight1.5-40 - +80

37.86 €

5 43 Days socket, right angle0.3-40 - +80

41.28 €

5 43 Days socket, right angle1.5-40 - +80

45.55 €

4 7 Days socket, right angle3-40 - +80

54.03 €

4 7 Days [Female Straight] socket, straight0.3-25 - +80

55.26 €

4 7 Days [Female Straight] socket, straight0.6-25 - +80

Tech Support