Manufacturer part number: 1530582
Brand: PHOENIX CONTACT
Price: 18.90 €
Delivery time: 33 Days
Number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1530582
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Nominal current(A) | 1 | Nominal voltage(V AC) | 60 |
IP rating | IP67 | Thread type connection side | M5 | Coding | A |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug, mount |
Jacket material | TPE | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-E, plug, M5, with 0.5 m TPE litz wire, part number 1530582.
You can find the detail information about specifications and dimensions on part number 1530582.
Part Number |
---|
1530595 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
20.54 € | 9 | 33 Days | 4 |