Manufacturer part number: 1530618
Brand: PHOENIX CONTACT
Price: 22.81 €
Delivery time: 33 Days
Number of pins: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1530618
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Nominal current(A) | 1 | Nominal voltage(V AC) | 60 |
IP rating | IP67 | Thread type connection side | M5 | Coding | A |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket, build-in |
Jacket material | TPE | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-E, socket, M5, with 0.5 m TPE litz wire, part number 1530618.
You can find the detail information about specifications and dimensions on part number 1530618.
Part Number |
---|
1530605 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
20.80 € | 9 | 33 Days | 3 |