Manufacturer part number: 1411654
Brand: PHOENIX CONTACT
Price: 19.01 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411654
Cable length(m) | 0.5 | Number of pins | 3 | Nominal current(A) | 16 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 630 | Thread type connection side | M12 | Coding | S |
Connection (components) | Open end cable | Contact material | CuZn | Contact surface | Au |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Installation plug-in connectors SACC-E-M12FSS, Individual wires, part number 1411654.
You can find the detail information about specifications and dimensions on part number 1411654.
Configure
Basic Attributes
Optional Attributes