Network cable 1.5 m (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1693380

Part Number
1693380
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.75 €

8 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) plug, straight Cable length(m) 1.5
Temperature range(°C) -40 - +80 Number of pins 3 Nominal current(A) 4
Nominal voltage(V AC) 24 Thread type connection side M12 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator cable features + LED
Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Network cable 1.5 m, part number 1693380.
You can find the detail information about specifications and dimensions on part number 1693380.

Tech Support