Manufacturer part number: 1408819
Brand: PHOENIX CONTACT
Price: 33.25 €
Delivery time: 7 Days
Connection side A (sensors/actuators): [Other] Cable, open end
Connection side B (sensors/actuators): [Male angle] plug, right angle
Cable length: 2 m
Temperature range: -50 - +80 °C
Number of pins: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1408819
Part Number
|
---|
1408819 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | IP rating | Coding | Cable colour | Contact material | Jacket material | Sensor/actuator cable features | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.25 € | 6 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 2 | -50 - +80 | 4 | 12 | 63 | - | - | Black | CuSn | PUR | - | Sensor/actuator connector (pre-fab) |
Loading...
Thread type connection side | M12 | Contact surface | Au |
---|
This page is Power Line, part number 1408819.
You can find the detail information about specifications and dimensions on part number 1408819.
Configure
Basic Attributes
IP rating
Coding
Sensor/actuator cable features
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Temperature range(°C)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
Cable colour
Contact material
Jacket material
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1408810 |
1408811 |
1408813 |
1408823 |
1408828 |
1408835 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | IP rating | Coding | Cable colour | Contact material | Jacket material | Sensor/actuator cable features | Sensor/actuator wiring type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.85 € | 3 | 7 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 5 | -50 - +80 | 4 | 12 | 63 | - | - | Black | CuSn | PUR | - | Sensor/actuator cable | |||
98.60 € | 2 | 7 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 10 | -50 - +80 | 4 | 12 | 63 | - | - | Black | CuSn | PUR | - | Sensor/actuator cable | |||
33.25 € | 6 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 2 | -50 - +80 | 4 | 12 | 63 | - | - | Black | CuSn | PUR | - | Sensor/actuator connector (pre-fab) | |||
28.50 € | 7 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 1 | -50 - +80 | 4 | 12 | 63 | - | - | Black | CuSn | PUR | - | Sensor/actuator cable | |||
34.45 € | 6 | 7 Days | [Other] Cable, open end | socket, right angle | 2 | -50 - +80 | 4 | 12 | 63 | - | - | Black | CuSn | PUR | - | Sensor/actuator connector (pre-fab) | |||
28.50 € | 7 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 1 | -50 - +80 | 4 | 12 | 690 | - | - | Black | CuZn | PUR | - | Sensor/actuator connector (pre-fab) |