Manufacturer part number: 1554856
Brand: PHOENIX CONTACT
Price: 38.30 €
Delivery time: 7 Days
Connection side B (sensors/actuators): socket, straight
Connector type: Socket, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1554856
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 1.5 | Connector cross-section (max.)(mm²) | 0.14 |
---|---|---|---|---|---|
Number of pins | 12 | Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 |
IP rating | IP65 | Thread type connection side | M12 | Coding | A |
Cable colour | Black | Connection (components) | Open end cable | Connector standard | Sensor connector |
Jacket material | PVC | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-12P- 1,5-PVC, part number 1554856.
You can find the detail information about specifications and dimensions on part number 1554856.
Part Number |
---|
1554898 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Connector type |
---|---|---|---|---|---|---|---|
38.30 € | 5 | 7 Days | socket, right angle | Socket, right angle |