Sensor / actuator cable SAC-12P, Plug straight (1430048)

Sensor / actuator cable SAC-12P, Plug straight 1430048

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-12P, Plug straight 1430048
  • Sensor / actuator cable SAC-12P, Plug straight 1430048
  • Sensor / actuator cable SAC-12P, Plug straight 1430048

Product Details:

Manufacturer part number: 1430048

Brand: PHOENIX CONTACT

Price: 57.25

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Male Straight] plug, straight

Cable length: 1.5 m

Outside diameter: 1 mm

Connector cross-section (max.): 0.14 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430048

Part Number
1430048
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
IP rating Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features

57.25 €

4 7 Days [Other] Cable, open end[Male Straight] plug, straight1.510.14-IP65ABlackOpen end cableSensor connectorPlug, straight-PUR--

Loading...

  1. 1

Basic information

Number of pins 12 Nominal current(A) 1.50 Nominal voltage(V AC) 30
Thread type connection side M12 Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator cable SAC-12P, Plug straight, part number 1430048.
You can find the detail information about specifications and dimensions on part number 1430048.

Variation of this product

Part Number
1402551
1430051
1430064
1430077
1430530
1430543
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
IP rating Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features

114.50 €

2 7 Days [Female Straight] socket, straightsocket, straight310.14-IP65ABlack-Sensor connectorSocket, straight-PUR--

71.05 €

3 7 Days [Other] Cable, open end[Male Straight] plug, straight3---40 - +80--Black---CuZn-AuShielded

89.45 €

3 7 Days [Other] Cable, open end[Male Straight] plug, straight510.14-IP65ABlackOpen end cableSensor connectorPlug, straight-PUR--

135.45 €

2 7 Days [Other] Cable, open end[Male Straight] plug, straight10---40 - +80--Black---CuZn-AuShielded

45.20 €

5 7 Days [Other] Cable, open end[Male Straight] plug, straight1.510.14-IP65A-Open end cableSensor connectorPlug, straight-PUR--

56.75 €

4 7 Days [Other] Cable, open end[Male Straight] plug, straight310.14-IP65A-Open end cableSensor connectorPlug, straight-PUR--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360