Sensor / actuator cable SAC-2P-DTMS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414994

Part Number
1414994
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.15 €

5 Quote

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) DT06-6S socket, straight Connection side B (sensors/actuators) DT04-2P plug, straight Cable length(m) 3
Temperature range(°C) -40 - +80 Number of pins 2 Nominal current(A) 8
Nominal voltage(V AC) 48 Cable colour Black Contact material CuSn
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator cable Sensor/actuator wiring type (category) 2 PUR

This page is Sensor / actuator cable SAC-2P-DTMS, part number 1414994.
You can find the detail information about specifications and dimensions on part number 1414994.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360