Sensor / actuator cable SAC-3P-10,0-PUR (1500680)

Sensor / actuator cable SAC-3P-10,0-PUR 1500680

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680
  • Sensor / actuator cable SAC-3P-10,0-PUR 1500680

Product Details:

Manufacturer part number: 1500680

Brand: PHOENIX CONTACT

Price: 43.20

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): socket, straight

Cable length: 10 m

Outside diameter: 1.27 mm

Connector cross-section (max.): 0.34 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1500680

Part Number
1500680
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connector standard Connector type Jacket material Sensor/actuator wiring type (category) Industrial goods

43.20 €

10 7 Days [Other] Cable, open endsocket, straight101.270.3434250IP65M12ABlackSensor connectorSocket, straightPURSensor/actuator connector (pre-fab)Yes

Loading...

  1. 1

Basic information

Connection (components) Open end cable

This page is Sensor / actuator cable SAC-3P-10,0-PUR, part number 1500680.
You can find the detail information about specifications and dimensions on part number 1500680.

Variation of this product

Part Number
1435412
1435564
1435713
1681017
1681059
1694790
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connector standard Connector type Jacket material Sensor/actuator wiring type (category) Industrial goods

32.15 €

6 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

32.15 €

6 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

32.15 €

6 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle---

25.60 €

8 43 Days [Other] Cable, open endsocket, right angle101.270.3434250IP65M12ABlackSensor connectorSocket, right anglePURSensor/actuator connector (pre-fab)Yes

31.05 €

6 7 Days [Other] Cable, open endsocket, right angle101.270.343424IP65M12ABlackSensor connectorSocket, right anglePURSensor/actuator connector (pre-fab)Yes

30.70 €

6 7 Days [Other] Cable, open endsocket, straight101.270.343424IP65M12ABlackSensor connectorSocket, straightPURSensor/actuator connector (pre-fab)Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360