Manufacturer part number: 1507256
Brand: PHOENIX CONTACT
Price: 44.50 €
Delivery time: 7 Days
Cable length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1507256
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Outside diameter(mm) | 2.55 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +105 | Number of pins | 2 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 48 | IP rating | IP67 |
Thread type connection side | M12 | Coding | B | Cable colour | Violet |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Plug, straight |
Jacket material | PUR | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-2P, Plug straight M12, part number 1507256.
You can find the detail information about specifications and dimensions on part number 1507256.
Part Number |
---|
1507243 |
1507269 |
1507272 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
30.70 € | 6 | 7 Days | 2 | |||
67.50 € | 3 | 7 Days | 10 | |||
90.50 € | 3 | 7 Days | 15 |