Manufacturer part number: 1518203
Brand: PHOENIX CONTACT
Price: 93.50 €
Delivery time: 43 Days
Connection side B (sensors/actuators): [Other] Cable, open end
Cable length: 15 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1518203
Connection side A (sensors/actuators) | Cable, open end | Outside diameter(mm) | 1.95 | Connector cross-section (max.)(mm²) | 0.25 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +105 | Number of pins | 5 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 60 | IP rating | IP67 | Thread type connection side | M12 |
Coding | A | Cable colour | Violet | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug, straight | Jacket material | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Plug straight M12 SPEEDCON, A-coded, part number 1518203.
You can find the detail information about specifications and dimensions on part number 1518203.
Part Number |
---|
1518177 |
1518180 |
1518193 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Cable length (m) |
---|---|---|---|---|---|---|---|
31.10 € | 6 | 7 Days | [Male Straight] plug, straight | 2 | |||
45.50 € | 4 | 7 Days | [Other] Cable, open end | 5 | |||
69.50 € | 3 | 7 Days | [Other] Cable, open end | 10 |