Bus system flush-type plug SACCBP, M12, B-coded, SPEEDCON, rear / screw mounting, with bus cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1437504
1437669
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins

52.48 €

4 84 Days 2.550.252

52.85 €

4 84 Days -0.225

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 2
Temperature range(°C) -40 - +85 Nominal current(A) 4 Nominal voltage(V AC) 60
IP rating IP67 Thread type connection side M12 Coding B
Connection (components) Open end cable Connector standard Bus connector Connector type Plug, mount
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360