Marking material series SD WMTBS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0826514:0
0826514:1
0826514:2
0826514:3
0826514:4
0826514:5
0826514:6
0826514:7
0826514:8
0826514:9
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Imprint

0.07 €

2700 33 Days 0

0.07 €

2700 33 Days 1

0.07 €

2700 33 Days 2

0.07 €

2700 33 Days 3

0.07 €

2700 33 Days 4

0.07 €

2700 33 Days 5

0.07 €

2700 33 Days 6

0.07 €

2700 33 Days 7

0.07 €

2700 33 Days 8

0.07 €

2700 33 Days 9

Loading...

  1. 1

Basic information

Suitable for outside diameter (min.)(mm) 16 No. of markers 100 Max. temperature(°C) +60
Min. temperature(°C) -30 Colour Yellow Material Polyamide
Series (cable markers) SD-WMTBS Pre-printed cable marker type (category) Pre-printed cable marker Pre-printed cable marker features Retrofittable
Type (pre-printed cable markers) Numbers Colour-coded Yes

Tech Support