Single wire marking【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0800420:0000
0800420:0001
0800420:0002
0800420:0003
0800420:0004
0800420:0005
0800420:0006
0800420:0007
0800420:0008
0800420:0009
0800462:0000
0800462:0001
0800462:0002
0800462:0003
0800462:0004
0800462:0005
0800462:0006
0800462:0007
0800462:0008
0800462:0009
0800491
0800501:0000
0800501:0001
0800501:0002
0800501:0003
0800501:0004
0800501:0005
0800501:0006
0800501:0007
0800501:0008
0800501:0009
0800543:0000
0800543:0001
0800543:0002
0800543:0003
0800543:0004
0800543:0005
0800543:0006
0800543:0007
0800543:0008
0800543:0009
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
No. of markers Max. temperature
(°C)
Min. temperature
(°C)
Colour Imprint Type (pre-printed cable markers)

0.06 €

3100 7 Days 2.501.40100+70-45Yellow0Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow1Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow2Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow3Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow4Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow5Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow6Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow7Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow8Numbers

0.06 €

3100 7 Days 2.501.40100+70-45Yellow9Numbers

0.06 €

3100 70 Days 3.801.90100+70-45Yellow0Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow1Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow2Numbers
-

8.93 €

100 Pieces Per Package

1 pack Available 3 Days 3.801.90100+60-30White3Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow4Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow5Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow6Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow7Numbers

0.06 €

3100 Quote 3.801.90100+70-45Yellow8Numbers

0.06 €

3100 7 Days 3.801.90100+70-45Yellow9Numbers
-

8.93 €

100 Pieces Per Package

1 pack Available 3 Days 63100+70-45Yellow-Blank

0.07 €

2800 Quote 63100+70-45Yellow0Numbers

0.07 €

2800 7 Days 63100+70-45Yellow1Numbers

0.07 €

2800 7 Days 63100+70-45Yellow2Numbers

0.07 €

2800 Quote 63100+70-45Yellow3Numbers

0.07 €

2800 7 Days 63100+70-45Yellow4Numbers

0.07 €

2800 Quote 63100+70-45Yellow5Numbers

0.07 €

2800 Quote 63100+70-45Yellow6Numbers

0.07 €

2800 Quote 63100+70-45Yellow7Numbers

0.07 €

2800 Quote 63100+70-45Yellow8Numbers

0.07 €

2800 Quote 63100+70-45Yellow9Numbers

0.07 €

2750 Quote 9550+70-45Yellow0Numbers

0.07 €

2750 Quote 9550+70-45Yellow1Numbers

0.07 €

2750 Quote 9550+70-45Yellow2Numbers

0.07 €

2750 Quote 9550+70-45Yellow3Numbers

0.07 €

2750 Quote 9550+70-45Yellow4Numbers

0.07 €

2750 Quote 9550+70-45Yellow5Numbers

0.07 €

2750 Quote 9550+70-45Yellow6Numbers

0.07 €

2750 Quote 9550+70-45Yellow7Numbers

0.07 €

2750 Quote 9550+70-45Yellow8Numbers

0.07 €

2750 Quote 9550+70-45Yellow9Numbers

Loading...

  1. 1

Basic information

Material Polyamide Series (cable markers) PMH Pre-printed cable marker type (category) Pre-printed cable marker
Pre-printed cable marker features + chevron cut Colour-coded Yes

Tech Support