Cable marker label, Roll (817510)

Cable marker label, Roll 817510

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable marker label, Roll 817510
  • Cable marker label, Roll 817510
  • Cable marker label, Roll 817510
  • Cable marker label, Roll 817510
  • Cable marker label, Roll 817510
  • Volume Discount

Product Details:

Manufacturer part number: 817510

Brand: PHOENIX CONTACT

Price: 672.28

Delivery time: 7 Days


Technical Data:

Writing area length: 25 mm

Writing area width: 38 mm

No. of markers: 500

Labels per sheet: 500

Max. temperature: +110 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

817510

Part Number
817510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Colour Cable identifier type (category) Cable marker features Suited for series

672.28 €

1 Available 7 Days 2538500500+110-50WhiteLead markerwith protective coatingUniversal usage

Loading...

  1. 1

Basic information

Material PVC Mounting type Adhesive Series (cable markers) WML

This page is Cable marker label, Roll, part number 817510.
You can find the detail information about specifications and dimensions on part number 817510.

Variation of this product

Part Number
0817549
0828457
817536
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Colour Cable identifier type (category) Cable marker features Suited for series

552.04 €

1 Available 7 Days 63.525.401500---YellowThermal trasfer printer labelsPrintable-

251.40 €

1 Available 7 Days 9331500---WhiteThermal trasfer printer labelsPrintable-

479.89 €

1 Available 8 Days 251915001500+110-50WhiteLead markerwith protective coatingUniversal usage

Tech Support