Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0827092 |
0827106 |
0827513 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | No. of markers | Labels per sheet | Max. temperature (°C) | Min. temperature (°C) | Colour | Cable identifier type (category) | Cable marker features | Suited for series | Material | Mounting type | Series (cable markers) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.44 € | 10 Pieces Per Package | 1 pack | 7 Days | 12 | 400 | 40 | +120 | -40 | White | Wire identifier | Printable | Single wires | Polyamide | Clip | UC | Yes | ||
45.93 € | 10 Pieces Per Package | 1 pack | 7 Days | 21 | 400 | 40 | +120 | -40 | White | Wire identifier | Printable | Single wires | Polyamide | Clip | UC | Yes | ||
52.03 € | 1 | Available | 7 Days | 12 | 40 | - | - | - | Yellow | Lead marker | - | - | PA | Slide-on | UC-WMCO | - |
Loading...
Suitable for outside diameter (max.)(mm) | 1.60 | Suitable for outside diameter (min.)(mm) | 1.30 | Writing area width(mm) | 3 |
---|
Configure
Basic Attributes
Writing area length(mm)
No. of markers
Labels per sheet
Max. temperature(°C)
Min. temperature(°C)
Colour
Cable identifier type (category)
Cable marker features
Suited for series
Material
Mounting type
Series (cable markers)
Industrial goods
Optional Attributes