Conductor marker UC-WMCO 2,1【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0827120
0827134
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)

48.77 €

10 Pieces Per Package

1 pack Available 4 Days 12

50.41 €

10 Pieces Per Package

1 pack 4 Days 21

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 2.10 Suitable for outside diameter (min.)(mm) 1.60 Writing area width(mm) 3
No. of markers 400 Labels per sheet 40 Max. temperature(°C) +120
Min. temperature(°C) -40 Colour White Cable identifier type (category) Wire identifier
Cable marker features Printable Suited for series Single wires Material Polyamide
Mounting type Clip Series (cable markers) UC Industrial goods Yes

Tech Support