Wire connector DFK-MSTBA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1899003
1899126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Product size (width)
(mm)
Total number of pins Pin strip type (category)

4.63 €

50 7 Days 50.0850.084Pin enclosure - PCB

12.04 €

50 28 Days 111.04111.0416Socket enclosure - PCB

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 320 Connection (components) Soldering
Colour Green Connectors wire-to-board Insulation material Thermoplastic
Series (connectors) DFK-MSTBA

Tech Support