Wire connector DFK-MSTBVA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1899155
1899197
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins

3.25 €

100 7 Days 4

5.72 €

50 7 Days 8

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 320 Contact spacing(mm) 5.08
Product size (width)(mm) 5.08 Connection (components) Soldering Colour Green
Connectors wire-to-board Insulation material Thermoplastic Pin strip type (category) Socket enclosure - PCB
Series (connectors) DFK-MSTBVA

Tech Support