Manufacturer part number: 1688230
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Connection direction: [Straight] vertical vertical
Connection angle: 180 °
Connection (components): Solder bucket
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1688230
Total number of pins | 7 | Connector type | Socket | Connectors | D-SUB receptacles |
---|---|---|---|---|---|
Industrial goods | Yes |
This page is D-SUB combination contact insert VS-15-BU-DSUB, part number 1688230.
You can find the detail information about specifications and dimensions on part number 1688230.
Part Number |
---|
1655344 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Connection angle (°) | Connection (components) |
---|---|---|---|---|---|---|---|---|
- | 20 | Quote | [Other] horizontal mount | 90 | Soldering |