D-SUB connector SUBCON 15HD / M

D-SUB connector SUBCON 15HD / M

Product Details:

Manufacturer part number: 2708546

Brand: PHOENIX CONTACT

Price: 69.89

Delivery time: 54 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2708546

Part Number
2708546
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.89 €

3 54 Days

Loading...

  1. 1

Basic information

Connection angle(°) 35 No. of rows 3 Total number of pins 15
Connection (components) Screws Connector type Plug Connectors D-SUB plug

This page is D-SUB connector SUBCON 15HD / M, part number 2708546.
You can find the detail information about specifications and dimensions on part number 2708546.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360