Manufacturer part number: 1689307
Brand: PHOENIX CONTACT
Price: 105.18 €
Delivery time: 33 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1689307
Connection direction | right angle | IP rating | IP67 | Cable outlets | 2 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Max. temperature(°C) | +75 | Min. temperature(°C) | -20 |
No. of rows | 2 | Total number of pins | 9 | Connection (components) | Screws |
Colour | Grey | Connector type | Socket | Connectors | D-SUB socket |
This page is D-SUB connector VS-09-CAN, part number 1689307.
You can find the detail information about specifications and dimensions on part number 1689307.