Manufacturer part number: 1655137
Brand: PHOENIX CONTACT
Price: 3.37 €
Delivery time: 75 Days
Connection direction: [Other] vertical mount
Connection angle: 180 °
Total number of pins: 15
Connection (components): Crimp
Connector type: Plug
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1655137
Part Number
|
---|
1655137 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Connection angle (°) | Total number of pins | Connection (components) | Connector type | Connectors | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.37 € | 60 | 75 Days | [Other] vertical mount | 180 | 15 | Crimp | Plug | D-SUB pin strip |
Loading...
Industrial goods | Yes |
---|
This page is D-SUB contact support VS-09-ST-DSUB, part number 1655137.
You can find the detail information about specifications and dimensions on part number 1655137.
Configure
Basic Attributes
Connection direction
Connection angle(°)
Total number of pins
Connection (components)
Connector type
Connectors
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1655292 |
1688418 |
1688858 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Connection angle (°) | Total number of pins | Connection (components) | Connector type | Connectors |
---|---|---|---|---|---|---|---|---|---|---|---|
7.54 € | 30 | 98 Days | [Other] horizontal mount | 90 | 2 | Soldering | Socket | D-SUB receptacles | |||
5.12 € | 40 | 98 Days | [Other] vertical mount | 180 | 2 | Screws | Plug | D-SUB pin strip | |||
3.37 € | 60 | 75 Days | [Other] vertical mount | 180 | 9 | Crimp | Plug | D-SUB pin strip |