Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1655195 |
1655331 |
1688201 |
1688939 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Total number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|
7.54 € | 30 | Quote | [Other] vertical mount | 26 | Crimp | |||
7.54 € | 30 | Quote | [Other] horizontal mount | 3 | Soldering | |||
4.29 € | 50 | Quote | [Other] vertical mount | 3 | Screws | |||
3.37 € | 60 | Quote | [Other] vertical mount | 15 | Crimp |
Loading...
Connection angle(°) | 180 | Connector type | Plug | Connectors | D-SUB pin strip |
---|---|---|---|---|---|
Industrial goods | Yes |