D-SUB contact support VS-25-ST-DSUB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1655250
1689938
1689954
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins

9.54 €

20 Quote 44

14.04 €

20 Quote 25

4.01 €

50 Quote 25

Loading...

  1. 1

Basic information

Connection direction vertical mount Connection angle(°) 180 Connection (components) Crimp
Connector type Plug Connectors D-SUB pin strip Industrial goods Yes

Tech Support