• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HEAVYCON female insert, A10 series

HEAVYCON female insert, A10 series

Product Details:

Manufacturer part number: 1676983

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1676983

Part Number
1676983
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

12 Quote

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 4 Core cross section (min.)(mm²) 0.5 Total number of pins 10 + PE
Connector features copper-plated Connection (components) Crimp Colour Grey
Connectors Socket inset Series (connectors) HC-A Leading contact (PE) Yes

This page is HEAVYCON female insert, A10 series, part number 1676983.
You can find the detail information about specifications and dimensions on part number 1676983.

Tech Support