HEAVYCON female insert, B10 series

HEAVYCON female insert, B10 series

Product Details:

Manufacturer part number: 1648186

Brand: PHOENIX CONTACT

Price: 15.26

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1648186

Part Number
1648186
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.26 €

12 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.5 Total number of pins 10 + PE
Connector features copper-plated Connection (components) Screws Colour Grey
Connectors Socket inset Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON female insert, B10 series, part number 1648186.
You can find the detail information about specifications and dimensions on part number 1648186.

Tech Support