Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1679511
Core cross section (max.)(mm²) | 1.5 | Core cross section (min.)(mm²) | 0.14 | Total number of pins | 15 + PE |
---|---|---|---|---|---|
Connector features | copper-plated | Connection (components) | Crimp | Colour | Grey |
Connectors | Socket inset | Series (connectors) | HC-D | Leading contact (PE) | Yes |
This page is HEAVYCON female insert, D15 series, crimp connection, rolled contacts, part number 1679511.
You can find the detail information about specifications and dimensions on part number 1679511.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.