• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HEAVYCON female insert, DD24 series, crimp connection

HEAVYCON female insert, DD24 series, crimp connection

Product Details:

Manufacturer part number: 1584046

Brand: PHOENIX CONTACT

Price: 19.17

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1584046

Part Number
1584046
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.17 €

10 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 24 + PE
Connector features copper-plated Connection (components) Crimp Colour Grey
Connectors Socket inset Series (connectors) HC-DD Leading contact (PE) Yes

This page is HEAVYCON female insert, DD24 series, crimp connection, part number 1584046.
You can find the detail information about specifications and dimensions on part number 1584046.

Tech Support