Manufacturer part number: 1636389
Brand: PHOENIX CONTACT
Price: 43.03 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1636389
Core cross section controller contact (max.)(mm²) | 2.5 | Core cross section controller contact (min.)(mm²) | 0.14 | Core cross section power contact (max.)(mm²) | 6 |
---|---|---|---|---|---|
Core cross section power contact (min.)(mm²) | 1.5 | Total number of pins | 6 + 36 + PE | Connector features | copper-plated |
Connection (components) | Crimp | Colour | Grey | Connectors | Socket inset |
Series (connectors) | HC-K | Leading contact (PE) | Yes |
This page is HEAVYCON female insert, K6 / 36 series, part number 1636389.
You can find the detail information about specifications and dimensions on part number 1636389.