Manufacturer part number: 1636321
Brand: PHOENIX CONTACT
Price: 38.60 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1636321
Core cross section controller contact (max.)(mm²) | 2.5 | Core cross section controller contact (min.)(mm²) | 0.14 | Core cross section power contact (max.)(mm²) | 4 |
---|---|---|---|---|---|
Core cross section power contact (min.)(mm²) | 0.5 | Total number of pins | 8 + 24 + PE | Connector features | copper-plated |
Connection (components) | Crimp | Colour | Grey | Connectors | Socket inset |
Series (connectors) | HC-K | Leading contact (PE) | Yes |
This page is HEAVYCON female insert, K8 / 24 series, part number 1636321.
You can find the detail information about specifications and dimensions on part number 1636321.