HEAVYCON female insert, QUICKON-connection

HEAVYCON female insert, QUICKON-connection

Product Details:

Manufacturer part number: 1605585

Brand: PHOENIX CONTACT

Price: 21.91

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605585

Part Number
1605585
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.91 €

10 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.34 Total number of pins 24 + PE
Connection (components) Plug & Clip Colour Grey Connectors Pin inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON female insert, QUICKON-connection, part number 1605585.
You can find the detail information about specifications and dimensions on part number 1605585.

Tech Support