• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HEAVYCON male insert, A10 series

HEAVYCON male insert, A10 series

Product Details:

Manufacturer part number: 1676996

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1676996

Part Number
1676996
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

12 Quote

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 4 Core cross section (min.)(mm²) 0.5 Total number of pins 10 + PE
Connector features copper-plated Connection (components) Crimp Connectors Plug inset
Series (connectors) HC-A Leading contact (PE) Yes

This page is HEAVYCON male insert, A10 series, part number 1676996.
You can find the detail information about specifications and dimensions on part number 1676996.

Tech Support