HEAVYCON male insert, A16 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1677034

Part Number
1677034
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

10 Quote

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 4 Core cross section (min.)(mm²) 0.5 Total number of pins 16 + PE
Connector features copper-plated Connection (components) Crimp Connectors Plug inset
Series (connectors) HC-A Leading contact (PE) Yes

This page is HEAVYCON male insert, A16 series, part number 1677034.
You can find the detail information about specifications and dimensions on part number 1677034.

Tech Support