• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HEAVYCON male insert, B24 series, QUICKON connection

HEAVYCON male insert, B24 series, QUICKON connection

Product Details:

Manufacturer part number: 1605640

Brand: PHOENIX CONTACT

Price: 21.91

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605640

Part Number
1605640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.91 €

10 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.34 Total number of pins 24 + PE
Colour Grey Connectors Plug inset Series (connectors) HC-B
Leading contact (PE) Yes

This page is HEAVYCON male insert, B24 series, QUICKON connection, part number 1605640.
You can find the detail information about specifications and dimensions on part number 1605640.

Tech Support