HEAVYCON male insert, DD24 series, crimp connection (Part Numbers)

HEAVYCON male insert, DD24 series, crimp connection

Product Details:

Manufacturer part number: 1584033

Brand: PHOENIX CONTACT

Price: 19.17

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1584033

Part Number
1584033
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.17 €

10 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 24 + PE
Connector features copper-plated Connection (components) Crimp Connectors Pin inset
Series (connectors) HC-DD Leading contact (PE) Yes

This page is HEAVYCON male insert, DD24 series, crimp connection, part number 1584033.
You can find the detail information about specifications and dimensions on part number 1584033.

Tech Support