Manufacturer part number: 1586277
Brand: PHOENIX CONTACT
Price: 35.22 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1586277
Core cross section (max.)(mm²) | 10 | Core cross section (min.)(mm²) | 4 | Total number of pins | 25 + PE |
---|---|---|---|---|---|
Connector features | copper-plated | Connection (components) | Axial screw terminal | Connectors | Pin inset |
Series (connectors) | HC-HS | Leading contact (PE) | Yes |
This page is HEAVYCON male insert, HS2 series, part number 1586277.
You can find the detail information about specifications and dimensions on part number 1586277.