HEAVYCON pin insert, B24 series

HEAVYCON pin insert, B24 series

Product Details:

Manufacturer part number: 1407736

Brand: PHOENIX CONTACT

Price: 20.28

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407736

Part Number
1407736
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.28 €

9 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 24 + PE
Connection (components) Plug & Clip Colour Grey Connectors Pin inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON pin insert, B24 series, part number 1407736.
You can find the detail information about specifications and dimensions on part number 1407736.

Tech Support