Mounting Frame Sensor connector Add-on frame (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1689080

Part Number
1689080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.40 €

35 7 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 to +80 IP rating IP67 Colour Grey
Description Rectangular mounting frame with sealing, without mounting screws Connector type Add-on frame Sensor/actuator wiring type (category) Sensor/actuator connector
Type (misc.) Rectangular

This page is Mounting Frame Sensor connector Add-on frame, part number 1689080.
You can find the detail information about specifications and dimensions on part number 1689080.

Tech Support