Plug HCC 4-M【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0716190
1600014
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage (details)
(V)
Colour Pin strip type (category)
-

650.43 €

50 Pieces Per Package

1 pack Available 4 Days --BlackPin enclosure - PCB

12.10 €

50 7 Days 25500GreyPlug

Loading...

  1. 1

Basic information

Connection direction mount Connector type Plug Series (connectors) HC series
Industrial goods Yes

Tech Support