Printed-circuit board connector DFK-MSTBVA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1899359

Part Number
1899359
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.72 €

50 28 Days

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 320 Contact spacing(mm) 5.08
Product size (width)(mm) 5.08 Total number of pins 9 Connection (components) Soldering
Colour Green Connectors wire-to-board Insulation material Thermoplastic
Pin strip type (category) Socket enclosure - PCB Series (connectors) DFK-MSTBVA

This page is Printed-circuit board connector DFK-MSTBVA, part number 1899359.
You can find the detail information about specifications and dimensions on part number 1899359.

Tech Support