Manufacturer part number: 1723515
Brand: PHOENIX CONTACT
Price: 330.53 €
Delivery time: 31 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1723515
Nominal current(A) | 20 | Nominal voltage(V) | 400 | Connection direction | mount |
---|---|---|---|---|---|
Contact spacing(mm) | 7.62 | Pins per row | 6 | Product size (height)(mm) | 32.00 |
Product size (length)(mm) | 30.50 | Stripping length (max.)(mm) | 7.00 | No. of rows | 1 |
Product size (width)(mm) | 67.34 | Total number of pins | 6 | Connector features | + screw lock |
Actuation direction | Perpendicular (to the PCB) | Connection (components) | Plug | Colour | Green |
Connector type | Plug | Connectors | wire-to-board | Contact material | Tin plated |
Contact surface | Tin plated | Pin strip type (category) | Pin enclosure - cable | Series (connectors) | DFK-PC |
Industrial goods | Yes |
This page is Printed-circuit board connector DFK-PC 4, part number 1723515.
You can find the detail information about specifications and dimensions on part number 1723515.