Manufacturer part number: 1689268
Brand: PHOENIX CONTACT
Price: 50.69 €
Delivery time: 7 Days
Colour: Grey
Max. temperature: 60 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1689268
Connection side A (sensors/actuators) | RJ45 | IP rating | IP67 | Min. temperature(°C) | -10 |
---|---|---|---|---|---|
Nominal current (details)(A) | 1 | Nominal voltage (details)(V) | 72 | Total number of pins | 8 |
Connector standard | Connector | Connection side B (sensors/actuators) | Customisable | Contact material | Copper alloy |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is RJ45 coupling, part number 1689268.
You can find the detail information about specifications and dimensions on part number 1689268.
Part Number |
---|
1405183 |
1658684 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Max. temperature (°C) |
---|---|---|---|---|---|---|---|
69.17 € | 3 | 35 Days | Silver | 70 | |||
50.69 € | 4 | 33 Days | Black | 60 |