Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2313672 |
2313685 |
2313698 |
2313708 |
2744018 |
2744403 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Cable diameter (mm) | Connector cross section (mm²) | Max. temperature (°C) | Min. temperature (°C) | Connection (components) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.57 € | 4 | 7 Days | 5 | - | 0.32 (max.) | - | - | Screws | D-SUB plug | Customisable | |||
57.17 € | 3 | 7 Days | 5 | 7.6 - 8.4 | 0.32 (max.) | +75 | -20 | Cut & Clip | D-SUB plug | Customisable | |||
48.40 € | 4 | 7 Days | 5 | - | 0.14 (max.) | - | - | Screws | D-SUB plug | Customisable | |||
59.45 € | 3 | 7 Days | 5 | - | 0.14 (max.) | - | - | Screws | D-SUB plug | Customisable | |||
51.17 € | 4 | 47 Days | - | - | 0.14 (max.) | - | - | Screws | D-SUB socket | D-SUB socket | |||
58.55 € | 3 | 7 Days | 5 | - | 0.12 (max.) | +75 | -20 | Screw terminal | - | Customisable |
Loading...
Nominal current(A) | 0.10 | Connection direction | right angle | Total number of pins | 9 |
---|---|---|---|---|---|
Connector standard | Bus connector | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator data cable |
Configure
Basic Attributes
Nominal voltage(V)
Cable diameter(mm)
Connector cross section(mm²)
Max. temperature(°C)
Min. temperature(°C)
Connection (components)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Filter by standard shipping days
Optional Attributes