Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2744241 |
2744694 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | |
---|---|---|---|---|---|---|---|---|---|
51.17 € | 4 | 47 Days | 50 | D-SUB socket | Customisable | Bus connector | |||
49.51 € | 4 | 61 Days | 5 | D-SUB plug | D-SUB plug | D-SUB connector |
Loading...
Nominal current(A) | 0.10 | Connection direction | right angle | Connector cross section(mm²) | 0.14 (max.) |
---|---|---|---|---|---|
Total number of pins | 9 | Connection (components) | Screws | Connector type | Socket |
Sensor/actuator wiring type (category) | Sensor/actuator data cable |
Configure
Basic Attributes
Nominal voltage(V)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Filter by standard shipping days
Optional Attributes