socket insert HC-A 16 (Part Numbers)

socket insert HC-A 16

Product Details:

Manufacturer part number: 1677050

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1677050

Part Number
1677050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

10 Quote

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 4 Core cross section (min.)(mm²) 0.14 Total number of pins 16 + PE
Connector features copper-plated Connection (components) Crimp Colour Grey
Connectors Socket inset Series (connectors) HC-A Leading contact (PE) Yes

This page is socket insert HC-A 16, part number 1677050.
You can find the detail information about specifications and dimensions on part number 1677050.

Tech Support