• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Socket insert HC-B 24

Socket insert HC-B 24

Product Details:

Manufacturer part number: 1407735

Brand: PHOENIX CONTACT

Price: 20.28

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407735

Part Number
1407735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.28 €

9 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 24 + PE
Connector features copper-plated Connection (components) Plug & Clip Colour Grey
Connectors Socket inset Series (connectors) HC-B Leading contact (PE) Yes

This page is Socket insert HC-B 24, part number 1407735.
You can find the detail information about specifications and dimensions on part number 1407735.

Tech Support