Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1808560
Nominal current(A) | 12 | Nominal voltage(V) | 320 | Connection direction | horizontal mount |
---|---|---|---|---|---|
Contact spacing(mm) | 5.08 | Content(pc(s)) | 50 | Pins per row | 12 |
Product size (height)(mm) | 15.90 | Product size (length)(mm) | 8.60 | No. of rows | 1 |
Product size (width)(mm) | 84.28 | Total number of pins | 12 | Connector features | + screw lock |
Connection (components) | Colour | Green | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Plug | Connectors | wire-to-board | Contact material | Tin plated |
Pin strip type (category) | Pin enclosure - PCB | Series (connectors) | MSTBV | Industrial goods | Yes |
This page is Base strip MSTBV, part number 1808560.
You can find the detail information about specifications and dimensions on part number 1808560.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.